ADADC84

Obsolete

Fast, Complete 10-Bit A/D Converters

Viewing:

Overview

  • chip count—high reliability
  • Complete 12-bit A/D converter
    with reference and clock
  • Fast successive approximation conversion:
    10 µs or 5 µs
  • Industry-standard pinout
  • Buried Zener reference for long-term stability
    and low Gain TC: 10 ppm/°C
  • Z models for ±12 V operation
    available
  • Max nonlinearity: < ±0.012%
  • MIL-STD-883B processing available
  • Low power: 880 mW typ
  • Negative true parallel logic outputs
  • Short cycle capability
  • Precision +6.3 V reference for
    external applications
ADADC84
Fast, Complete 10-Bit A/D Converters
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADADC84 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed