ADADC80

Obsolete

12-Bit Successive-Approximation Integrated Circuit ADC

Viewing:

Overview

  • True 12-bit operation: max nonlinearity ±0.012%
  • Low gain temperature coefficient (TC): ±30 ppm/°C maximum
  • Low Power: 800 mW
  • Fast conversion time: 25 µs
  • Precision 6.3 V reference for external application
  • Short-cycle capability
  • Parallel data output
  • See Data Sheet for Additional Information
ADADC80
12-Bit Successive-Approximation Integrated Circuit ADC
ADADC80 Functional Block Diagram
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
No discussions on ADADC80 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed