ADADC71
ObsoleteComplete, High Resolution 16-Bit A/D Converters
Viewing:
Part Details
- Complete 16-Bit Converter with Reference and Clock
- ±0.003% Maximum Nonlinearity
- No Missing Codes to 14 Bits
- Fast Conversion - 35µs (14 Bit)
- Short Cycle Capability
- Parallel and Serial Logic Outputs
- Low Power: 645mW Typical
- Industry Standard Pin Out
The ADADC71 and ADADC72 are high resolution 16-bit hybrid IC analog-to-digital converters including reference, clock, and laser-trimmed thin-film components. The package is a compact 32-pin hermetic ceramic DIP. The thin-film scaling resistors allow analog input ranges of ±2.5, ±5V, ±10V, 0 to + 5V, 0 to + 10V, and 0 to + 20V.
Documentation
Data Sheet 1
Technical Articles 1
Cross Reference Guide 4
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ADADC71 yet. Have something to say?
Start a Discussion on EngineerZone®