AD9801
ObsoleteCCD Signal Processor For Electronic Cameras
Part Details
- 10-Bit, 18 MSPS A/D Converter
- 18 MSPS Full-Speed CDS
- Low Noise, Wideband PGA
- Internal Voltage Reference
- No Missing Codes Guaranteed
- +3 V Single Supply Operation
- Low Power CMOS: 185 mW
- 48-Pin TQFP Package
The AD9801 is a complete CCD signal processor developed for electronic cameras. It is well suited for both video conferencing and consumer level still camera applications
The signal processing chain is comprised of a high speed CDS, variable gain PGA and 10-bit ADC. Required clamping circuitry and an onboard voltage reference are also provided. The AD9801 operates from a single +3 V supply with a typical power consumption of 185 mW.
The AD9801 is packaged in a space saving 48-pin thin-quad flatpack (TQFP) and is specified over an operating temperature range of 0°C to +70°C.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.