AD9573
RECOMMENDED FOR NEW DESIGNSPCI-Express Clock Generator IC, PLL Core, Dividers, Two Outputs
- Part Models
- 2
- 1ku List Price
- Starting From $4.49
Part Details
|
|
The AD9573 provides a highly integrated, dual output clock generator function including an on-chip PLL core that is optimized for PCI-e applications. The integer-N PLL design is based on the Analog Devices, Inc., proven portfolio of high performance, low jitter frequency synthesizers to maximize line card performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.
The PLL section consists of a low noise phase frequency detector (PFD), a precision charge pump, a low phase noise voltage controlled oscillator (VCO), and a preprogrammed feedback divider and output divider.
By connecting an external 25 MHz crystal, output frequencies of 100 MHz and 33.33 MHz can be locked to the input reference. The output divider and feedback divider ratios are prepro-grammed for the required output rates. No external loop filter components are required, thus conserving valuable design time and board space.
The AD9573 is available in a 16-lead 4.4 mm × 5.0 mm TSSOP and can be operated from a single 3.3 V supply. The temperature range is −40°C to +85°C.
Applications
- Line cards, switches, and routers
- CPU/PCIe applications
- Low jitter, low phase noise clock generation
Documentation
Data Sheet 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9573ARUZ | 16 ld TSSOP | ||
AD9573ARUZ-RL7 | 16 ld TSSOP |
This is the most up-to-date revision of the Data Sheet.