AD9257

RECOMMENDED FOR NEW DESIGNS

Octal, 14-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter

Viewing:

Part Details

  • Low power: 55 mW per channel at 65 MSPS with scalable power options
  • SNR = 75.5 dB (to Nyquist)
  • SFDR = 91.6 dBc (to Nyquist)
  • DNL = ±0.6 LSB (typical), INL = ±1.1 LSB (typical)
  • Serial LVDS (ANSI-644, default)
  • Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 650 MHz full power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Serial port control
    • Full chip and individual channel power-down modes
    • Flexible bit orientation
    • Built-in and custom digital test pattern generation
    • Programmable clock and data alignment
    • Programmable output resolution
    • Standby mode
AD9257
Octal, 14-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
AD9257 Functional Block Diagram AD9257 Pin Configuration AD9257-EP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 3

User Guide 1

Application Note 14

Technical Articles 1

Evaluation Design File 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
AD8334 PRODUCTION Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 6
AD9523 NOT RECOMMENDED FOR NEW DESIGNS 14-Output, Low Jitter Clock generator
AD9523-1 RECOMMENDED FOR NEW DESIGNS Low Jitter Clock Generator with 14 LVPECL/LVDS/HSTL/29 LVCMOS Outputs
AD9524 NOT RECOMMENDED FOR NEW DESIGNS 6 Output, Dual Loop Clock Generator
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
Digital Control VGAs 1
ADL5202 Obsolete Wide Dynamic Range, High Speed, Digitally Controlled VGA
Fully Differential Amplifiers 1
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Single-Ended to Differential Amplifiers 3
ADA4927-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Current Feedback Differential ADC Driver
ADA4937-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9257 Simulink ADIsimADC Model

Open Tool

AD9257 IBIS Model 1


Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
EVAL-AD9257

AD9257 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9257
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • On-board LDO regulator or switching regulator, needing a single external 6V, 2A dc supply
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9257-65EBZ is an evaluation board for the AD9257, octal 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9257.

The AD9257 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05
EVAL-AD9257
AD9257 Evaluation Board
AD9257-65EBZ Evaluation Board AD9257-65EBZ Evaluation Board - Top View AD9257-65EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed