AD820

PRODUCTION

Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp

Viewing:

Part Details

  • True single-supply operation
    Output swings rail-to-rail
    Input voltage range extends below ground
    Single-supply capability from 5 V to 36 V
    Dual-supply capability from ±2.5 V to ±18 V 
  • Excellent load drive
    Capacitive load drive up to 350 pF
    Minimum output current of 15 mA 
  • Excellent ac performance for low power
    800 μA maximum quiescent current
    Unity-gain bandwidth: 1.8 MHz
    Slew rate of 3 V/μs 
  • Excellent dc performance
    800 μV maximum input offset voltage
    2 μV/°C typical offset voltage drift
    25 pA maximum input bias current 
  • Low noise: 13 nV/√Hz @ 10 kHz 
AD820
Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
AD820 Pin Configuration
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
LTspice


Models for the following parts are available in LTspice:

  • AD820

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

AD820 SPICE Macro Models 3

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed