AD8197B

NOT RECOMMENDED FOR NEW DESIGNS

4:1 HDMI/DVI Switch with Equalization

Viewing:

Overview

  • Pin-to-pin compatible with the AD8197A
  • Supports 250 Mbps to 2.25 Gbps data rates
  • Supports 25 MHz to 225 MHz pixel clocks
  • Equalized inputs allow use of long HDMI cables (20 meters at 2.25 Gbps)
  • Fully buffered unidirectional inputs/outputs
  • Per input switchable, 50 Ω on-chip terminations
  • Switchable output 50 Ω on-chip terminations
  • Pre-emphasized outputs
  • Low added jitter
  • Single-supply operation (3.3 V)
  • Bidirectional unbuffered inputs/outputs
  • Flexible supply operation (3.3 V to 5 V)
  • HDCP standard compatible
  • Allows switching of DDC bus and 2 additional signals
  • 4 inputs, 1 output HDMI/DVI links
  • Enables HDMI 1.3-compliant receiver
  • Output disable feature
    Reduced power dissipation
    Removable output termination
    Allows building of larger arrays
  • Two AD8197Bs support HDMI/DVI dual link
  • Standards compatible: HDMI receiver, HDCP, DVI
  • Serial (I2C slave) and parallel control interface
  • 100-lead, 14 mm × 14 mm LQFP, Pb-free package
AD8197B
4:1 HDMI/DVI Switch with Equalization
AD8197B-fbL AD8197B Pin Configuration
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
Evaluation Kits

EVAL-AD8197B

AD8197B Evaluation Board

Product Details

This page provides ordering information for the AD8197B 4:1 HDMI/DVI Switch with Equalization evaluation board.

EVAL-AD8197B
AD8197B Evaluation Board

Latest Discussions

Recently Viewed