AD811

PRODUCTION

High Performance Video Op Amp

Viewing:

Overview

  • High speed
    140 MHz bandwidth (3 dB, G = +1)
    120 MHz bandwidth (3 dB, G = +2)
    35 MHz bandwidth (0.1 dB, G = + 2)
    2500 V/µs slew rate
    25 ns settling time to 0.1% (for a 2 V step)
    65 ns settling time to 0.01% (for a 10 V step)
  • Excellent dc precision
    3 mV max input offfset voltage
  • Low distortion: THD = -74 dB @ 10 MHz
  • Excellent video performance (RL = 150 Ω)
    0.01% differential gain, 0.01° differential phase
    Voltage noise of 1.9 nV/√Hz
  • Flexible Operation
    Specified for ±5 V and ±15 V operation
    ±2.3 V output swing into a 75 Ω Load
    (VS = ±5 V)

A wideband current feedback operational amplifier, the AD811 is optimized for broadcast-quality video systems. The -3 dB bandwidth of 120 MHz at a gain of +2 and differential gain and phase of 0.01% and 0.01° (RL = 150 W) make the AD811 an excellent choice for all video systems. The AD811 is designed to meet a stringent 0.1 dB gain flatness specification to a bandwidth of 35 MHz (G = +2) in addition to the low differential gain and phase errors. This performance is achieved whether driving one or two back terminated 75 cables, with a low power supply current of 16.5 mA. Furthermore, the AD811 is specified over a power supply range of ±4.5 V to ±18 V.

The AD811 is also excellent for pulsed applications where transient response is crititcal. It can achieve a maximum slew rate of greater than 2500 V/µs with a settling time of less than 25 ns to 0.1% on a 2 V step and 65 ns to 0.01% on a 10 V step.

The AD811 is ideal as an ADC or DAC buffer in data acquisition systems due to its low distortion up to 10 MHz and its wide unity gain bandwidth. Because the AD811 is a current feedback amplifier, this bandwidth can be maintained over a wide range of gains. The AD811 also offers low voltage and current noise of 1.9nV/√Hz and 20 pA/√Hz, respectively, and excellent dc accuracy for wide dynamic range applications.

AD811
High Performance Video Op Amp
AD811 Pin Configuration AD811 Pin Diagram (SOIC_W) AD811 Pin Diagram (LCC)
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
LTspice


Models for the following parts are available in LTspice:

  • AD811

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed