AD7398
PRODUCTIONQuad, Serial-Input 12-Bit DAC
- Part Models
- 5
- 1ku List Price
- Starting From $12.48
Part Details
- AD7398 - 12-bit resolution
AD7399 - 10-bit resolution - Programmable power shutdown
- Single (3 V to 5 V) or dual (±5 V) supply operation
- 3-wire, serial SPI®-compatible interface
- Internal power-on reset
- Double buffered registers for simultaneous multichannel DAC update
- Four separate rail-to-rail reference inputs
- Thin profile, TSSOP-16 package available
- Low tempco: 1.5 ppm/°C
- Qualified for automotive applications
The AD7398 / AD7399 family of quad, 12-bit/10-bit, voltage output digital-to-analog converters (DACs) is designed to operate from a single 3 V to 5 V supply or a dual ±5 V supply. Built with the Analog Devices, Inc. robust CBCMOS process, these monolithic DACs offer the user low cost with ease-of-use in single or dual-supply systems.
The applied external reference, VREF, determines the full-scale output voltage. Valid VREF values include VSS < VREF < VDD that result in a wide selection of full-scale outputs. For multiplying applications, ac inputs can be as large as ±5 VP.
A doubled-buffered serial-data interface offers high speed, 3-wire, SPI- and microcontroller-compatible inputs using serial data-in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive, load-DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turn on. An external asynchronous reset (RS) also forces all registers to the zero code state. A programmable power-shutdown feature reduces power dissipation on unused DACs.
Both parts are offered in the same pinout, enabling users to select the appropriate resolution for their application without redesigning the layout. For 8-bit resolution applications, see the pin-compatible AD7304 product.
The AD7398 / AD7399 are specified over the extended industrial (−40°C to +125°C) temperature range. Parts are available in 16-lead, wide body SOIC and ultracompact, thin, 1.1 mm TSSOP packages.
APPLICATIONS
- Automotive output voltage span
- Portable communications
- Digitally controlled calibration
- PC peripherals
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7398BRUZ | 16-Lead TSSOP | ||
AD7398BRUZ-REEL7 | 16-Lead TSSOP | ||
AD7398BRZ | 16-Lead SOIC Wide | ||
AD7398BRZ-REEL | 16-Lead SOIC Wide | ||
AD7398WBRUZ-RL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 8, 2025 - 24_0103 Qualification of Wafer Fabrication Site at Analog Devices, Inc. Camas for CBCMOS2 Products |
||
AD7398BRUZ | ||
AD7398BRUZ-REEL7 | ||
AD7398BRZ | ||
AD7398BRZ-REEL | ||
AD7398WBRUZ-RL7 | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD7398BRUZ | ||
AD7398BRUZ-REEL7 | ||
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7398BRZ | ||
AD7398BRZ-REEL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool