AD5424

PRODUCTION

High Bandwidth 8-Bit Parallel Interface Multiplying D/A Converter

Viewing:

Part Details

  • 2.5 V to 5.5 V supply operation
  • Fast parallel interface (17 ns write cycle)
  • Update rate of 20.4 MSPS
  • INL of ±1 LSB for 12-bit DAC
  • 10 MHz multiplying bandwidth
  • ±10 V reference input
  • Extended temperature range:
    –40°C to +125°C
  • See data sheet for additional features
AD5424
High Bandwidth 8-Bit Parallel Interface Multiplying D/A Converter
AD5424/AD5433/AD5445 Functional Block Diagram AD5424 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5445

AD5445 Evaluation Board

Product Details

The Evaluation board for the AD5445 contains a SDP-B connection and software allowing the AD5445 to be controlled from a SDP-B board.

This evaluation kit can also be used for the AD5424 and AD5433 generics.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5445
AD5445 Evaluation Board
EVAL-AD5445SDZANGLE-web EVAL-AD5445SDZBOTTOM-web EVAL-AD5445SDZTOP-web

Latest Discussions

Recently Viewed