AD53522

Obsolete

High Speed, Dual DCL (Driver/Comparator/Load) In A Single Chip Solution

Viewing:

Overview

  • Driver/Comparator/Active Load and Dynamic Clamp Included
  • 100-Lead LQFP Package with Built-In Heat Sink Driver
    48 Ohm Output Resistance
    800 ps Tr/Tf for a 3 V Step
  • 1000 MHz Toggle Rate
  • Inhibit Mode Function
  • Comparator
    ns Propagation Delay at 3 V Load
    40 mA Voltage Programmable Current Range
    ns Settling Time to 15 mV
AD53522
High Speed, Dual DCL (Driver/Comparator/Load) In A Single Chip Solution
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD53522 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed