AD53508

NOT RECOMMENDED FOR NEW DESIGNS

Dual Channel Parametric Measurement Circuit With Five Current Measurement Ranges And Output Voltage Range Of -4V to +9V

Viewing:

Overview

  • Dual Measurement Channels
  • Programmable Current Force Ranges
    ±204.8 µA and ±2.048 mA
  • Five Current Measurement Ranges
    204.8 nA to ±2.048 mA
  • Precision Four-Quadrant-Per-Pin V/I Source
  • Output Voltage Range: –4 V to +9 V
  • Power Supplies: +15 V, +5 V, and –10 V
  • 44-Lead Plastic J-Leaded Chip Carrier Package
AD53508
Dual Channel Parametric Measurement Circuit With Five Current Measurement Ranges And Output Voltage Range Of -4V to +9V
AD53508 Functional Block Diagram