AD53500

Obsolete

High Speed, High Current Capability Pin Driver

Viewing:

Overview

  • –2 V to +6 V Output Range
  • 2.5 Ohm Output Resistance
  • 2.5 ns Tr/Tf for a 3 V Step
  • 300 MHz Toggle Rate
  • Can Drive 25 Ohm Lines and Lower
  • Peak Dynamic Current Capability of 400 mA
  • Inhibit Leakage <1 mA
  • On-Chip Temperature Sensor
AD53500
High Speed, High Current Capability Pin Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed