AD1895

PRODUCTION

192 kHZ Stereo Asynchronous Sample Rate Converter

Viewing:

Overview

  • Automatically Senses Sample Frequencies
  • No Programming Required
  • Attenuates Sample Clock Jitter
  • 3.3 V to 5 V Input and 3.3 V Core Supply Voltages
  • Accepts 16-/18-/20-/24-Bit Data
  • Up to 192 kHz Sample Rate
  • Input/Output Sample Ratios from 7.75:1 to 1:8
  • Bypass Mode
  • Multiple AD1895 TDM Daisy-Chain Mode
  • 128 dB Signal-to-Noise and Dynamic Range
    (A-Weighted, 20 Hz to 20 kHz BW)
  • Up to –122 dB THD + N
  • Please see data sheet for additional features
AD1895
192 kHZ Stereo Asynchronous Sample Rate Converter
AD1895 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed