AD12401

PRE-RELEASE

12-Bit, 400 MSPS A/D Converter

Viewing:

Overview

  • Up to 400 MSPS sample rate
  • SNR of 63 dBFS @128 MHz
  • SFDR of 70 dBFS @128 MHz
  • VSWR of 1:1.5
  • Wideband ac-coupled input signal conditioning
  • Proprietary Advanced Filter Bank™ by V Corp Technologies, Inc. Digital Post-Processing
  • Enhanced spurious-free dynamic range
  • Single-ended or differential encode signal
  • LVDS output levels
  • Two's complement output data

The AD12401 is a 12-bit analog-to-digital converter (ADC) with a transformer-coupled analog input and digital post processing by V Corp Technologies, Inc. for enhanced SFDR. The product operates at up to 400 MSPS conversion rate with outstanding dynamic performance in wideband carrier systems.

The AD12401 requires 3.7 V analog, 3.3 V digital, and 1.5 V digital supplies, and provides a flexible encode signal that can be differential or single-ended. No external reference is required.

The AD12401 package style is an enclosed 2.9" × 2.6" × 0.6" module. Performance is rated over a 0°C to 70°C case temperature range.

V Corp Technologies, Inc. provides patented technologies for advanced mixed digital and analog signal processing architectures and algorithms, including Advanced Filter Bank™ digital signal post-processing. Advanced Filter Bank™ is a trademark of V Corp Technologies, Inc.

AD12401
12-Bit, 400 MSPS A/D Converter
4840088356626AD12401-fbl 423468663AD12401-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed