AD1139
ObsoleteHigh Accuracy, 18-Bit Digital-to-Analog Converter
Overview
|
|
The AD1139 is the first DAC offering 18-bit resolution (1 part in 262,1441) and true 18-bit accuracy in a component size hybrid package. A proprietary bit switching technique provides high accuracy, speed and stability without compromising small size or low cost.
Documentation
Data Sheet 1
Cross Reference Guide 4
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget ToolLatest Discussions
No discussions on AD1139 yet. Have something to say?
Start a Discussion on EngineerZone®