7B35

Obsolete

Isolated Process Current Input Signal Conditioning Module with Isolated 24 V Loop Power

Viewing:

Overview

  • Accepts Transmitter Input (0-20 or 4-20mA)
  • Provides Transmitter Loop Power
  • 100 Hz BW
  • 1-5V or 0-10V Output

7B35
Isolated Process Current Input Signal Conditioning Module with Isolated 24 V Loop Power
7b35-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Outline Drawings 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 7B35 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed