ADDC02815DA
Obsolete28V/100W DC Converter Vin=16-50V, Vo=±15V@6.7A w/EMI Filter
Part Details
The ADDC02812DA and ADDC02815DA hybrid military dc/ dc converters with integral EMI filter offer the highest power density of any dc/dc power converters with their features and in their power range available today. The converters with integral EMI filter are a fixed frequency, 1 MHz, square wave switching dc/dc power supply. They are not variable frequency resonant converters. In addition to many protection features, these converters have system level features that allow them to be used as a component in larger systems as well as a stand-alone power supply. The units are designed for high reliability and high performance applications where saving space and/or weight are critical.
The ADDC02812DA and ADDC02815DA are available in a hermetically sealed, molybdenum based hybrid package and are easily heatsink mountable. For MIL-STD-883 devices, contact factory for availability.
Documentation
Data Sheet 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ADDC02815DA yet. Have something to say?
Start a Discussion on EngineerZone®