ADDC02805SA

Obsolete

28V/100W DC/DC Converter Vin=16-50V, Vo=5V@20A w/EMI Filter

Viewing:

Overview

ADDC02805SA
28V/100W DC/DC Converter Vin=16-50V, Vo=5V@20A w/EMI Filter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADDC02805SA yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed