HTC-0300AG

Obsolete

Ultrahigh-Speed Hybrid Track-and-Hold Amplifiers

Viewing:

Part Details

  • Aperture Jitter of 50ps
  • Data Acquisition Systems
  • Max Droop Rate µV/µs
  • Input Range ±10V
  • Max 200ns Acquisition Time
    (0.01%; 10V Step)
  • Peak Measurement Systems
  • Output Current ±50mA
  • Simultaneous Sample & Hold
  • Analog Delay
HTC-0300AG
Ultrahigh-Speed Hybrid Track-and-Hold Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
No discussions on HTC-0300AG yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed