3B16

Obsolete

Non-Isolated Strain Gage Input; 3 Hz Bandwidth Signal Conditioning Module

Viewing:

Overview

  • Accepts Strain Gage Input
  • Provides Bridge Excitation
  • Low Noise
  • 3Hz Bandwidth
  • Voltage (± 10V) and Current Outputs (0-20mA or 4-20mA)

3B16
Non-Isolated Strain Gage Input; 3 Hz Bandwidth Signal Conditioning Module
3B16-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 3B16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed