1B32

Obsolete

Bridge Transducer Signal Conditioner

Viewing:

Overview

  • Low Cost
  • Complete Signal-Conditioning Solution
  • Small Package: 28-Pin Double DIP
  • Internal Thin-Film Gain Network
  • Programmable Bridge Excitation:
    +4V to +15 V
  • High Accuracy
    Low Input Offset Tempco: ±0.07µV/°C
    Low Gain Tempco: ±2ppm/°C
    Low Nonlinearity: ±0.005% max
    High CMR: 140dB min (60Hz,G=1000V/V)
  • Remote Sensing
  • Low Pass Filter (fc=4Hz)

1B32
Bridge Transducer Signal Conditioner
1B32-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed