要約
RF systems, which require direct coupling between the baseband output digital-to-analog converter (DAC) and the input to the I/Q modulator, present a design challenge. This unique requirement of direct coupling does not exist in many RF systems because the modulation and encoding are contrived to avoid the need for DC response at this point in the system. When the need for very low frequency response exists, a way must be found to route the DAC output signal into the I/Q modulator while providing acceptable RF performance. This application note describes tests carried out on the MAX2510 IF transceiver to measure the impact of DC coupling into the modulator, presents the test results, and proposes a simple circuit to provide the DC interface to the MAX5183 DAC.
Rapid engineering prototypes are real circuits that Maxim application engineers have built and measured in our labs. They can provide a starting point for new RF designs. They are not available as evaluation kits. |
Additional Information:
- Wireless Product Line Page
- Quick View Data Sheet for the MAX2510
- Quick View Data Sheet for the MAX5180/MAX5183
- Applications Technical Support
The MAX5183 is a dual, 10-bit, 40MHz current/voltage output DAC with simultaneous update. It is designed to provide a high level of signal integrity for the least amount of power dissipation. The device has three modes of operation: normal, low-power standby, and complete shutdown.
Often, customer systems require DC response between the MAX5183 DAC, and the I/Q modulator in the MAX2510. When space is limited, a simple interface between the DAC and the modulator is possible, if the impact of DC offset voltages on the I/Q inputs is managed. This application note presents data showing the impact of modulator I/Q offset voltages on the modulator's RF performance and proposes an interface solution.
Conclusion
The offset voltage at the input of the I/Q modulator impacts the LO suppression. Other modulator performance is only weakly impacted. ~10mV of offset on one modulator input will degrade the LO suppression from -43dBc to -20dBc. Offset voltages of ±20mV on both I and Q inputs degrades the LO suppression to -15dBc.
Bench Test Equipment List
Description |
Maker |
Model |
Serial |
Spectrum Analyzer/Mainframe | HP |
HP141T |
1615A12622 |
Spectrum Analyzer/RF | HP |
HP8555A |
1416A03976 |
Spectrum Analyzer/IF | HP |
HP8552B |
1437A07067 |
Signal Generator | HP |
HP8640B/01/02/03 |
1851A09868 |
Signal Generator | HP |
E4432B
|
US38441362 |
Oscilloscope | HP |
1740A |
2026A13971 |
Power Supply | PowerOne |
C5–6 (modified) |
N/A |
DVM | Fluke |
12 |
51620479 |

Figure 1. Circuit Modification and Test Set Up.
Figure 2. 5th-order low pass Butterworth filter.
Figure 3. Proposed interface solution.
Measured Modulator Performance: Vary Just the Q Offset
Q Offset Voltage (mV) |
LO Level (dBc) |
I Offset Set for Minimum (mv) |
SA Ref. Level |
LO |
VQ pp |
VBIAS |
VGC |
0 |
-43 |
2 |
-13dBm |
200MHz, -13dBm |
.4V |
1.890V |
2.003V |
-4 |
-28 |
2 |
- |
- |
- |
- |
- |
-9 |
-22 |
2 |
- |
- |
- |
- |
- |
-19 |
-15 |
2 |
- |
- |
- |
- |
- |
6 |
-22 |
2 |
- |
- |
- |
- |
- |
11 |
-18 |
2 |
- |
- |
- |
- |
- |
21 |
-13 |
2 |
- |
- |
- |
- |
- |
Measured Modulator Performance: Vary the I Offset
I Offset Voltage (mV) |
LO Level (dBc) |
Q Offset Set for Minimum (mv) |
0 |
-44 |
-1 |
3 |
-33 |
-1 |
8 |
-23 |
-1 |
13 |
-18 |
-1 |
18 |
-15 |
-1 |
-7 |
-21 |
-1 |
-12 |
-18 |
-1 |
-22 |
-13 |
-1 |
Measured Modulator Performance: Vary Both the I and Q Offset
Q Offset Voltage (mV) |
I Offset Voltage (mV) |
LO Level (dBc) |
Lower Sideband (dBc) |
2nd Harmonic |
-3 |
2 |
-44 |
-40 |
-34dBc |
-20 |
2 |
-20 |
-40 |
- |
-20 |
20 |
-17 |
-40 |
- |
20 |
20 |
-16 |
-40 |
- |
20 |
-20 |
-15 |
-40 |
-32dBc |
Test Condition:
- All tests at room temperature
- Type of modulation: none, CW used.
- VCC: 3.3V
- VBIAS = 1.809V
- VGC = 2.003V
- LO = 200MHz, -13dBm