0.1-20GHz 3UVPX Tuner+Digitizer+Processor
A four-channel transmit, four-channel receive 3UVPX tuner plus digitizer platform all contained within a single 1-inch pitch chassis has been developed leveraging a multichannel high-speed digitizer integrated circuit (IC). The system enables wideband digitization up to 5GSPS data rates per channel covering a frequency tuning range between 0.1-20GHz and is comprised of both a Digitizer Base Card and a Tuner Personality Card. The digital offload options include on-board memory as well as both copper and optical Ethernet interfaces enabled by a FPGA/SoC combination collocated with a multichannel digitizer IC on the Digitizer Base Card. The front-end networks which leverage new multi-function RF Front end IC technology for the Tuner Personality Card is also covered. Additionally, this demo describes plans to enable key digitizer IC hardened digital signal processing (DSP) features often required for many applications, such as low latency loopback, fast-frequency-hopping, on-chip FFT sniffing and dynamic decimation/interpolation reconfiguration.
0.1-20GHz 3UVPX Tuner+Digitizer+Processor
A four-channel transmit, four-channel receive 3UVPX tuner plus digitizer platform all contained within a single 1-inch pitch chassis has been developed leveraging a multichannel high-speed digitizer integrated circuit (IC). The system enables wideband digitization up to 5GSPS data rates per channel covering a frequency tuning range between 0.1-20GHz and is comprised of both a Digitizer Base Card and a Tuner Personality Card. The digital offload options include on-board memory as well as both copper and optical Ethernet interfaces enabled by a FPGA/SoC combination collocated with a multichannel digitizer IC on the Digitizer Base Card. The front-end networks which leverage new multi-function RF Front end IC technology for the Tuner Personality Card is also covered. Additionally, this demo describes plans to enable key digitizer IC hardened digital signal processing (DSP) features often required for many applications, such as low latency loopback, fast-frequency-hopping, on-chip FFT sniffing and dynamic decimation/interpolation reconfiguration.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}