よくある質問(FAQ)

What evaluation board is available for the ADAU1761?

The EVAL-ADAU1761Z features single-ended and differential inputs, single-ended and differential outputs, as well as a capless headphone output. This interfaces seamlessly to SigmaStudio via the USBi control board for easy signal flow evaluation and development. The PCB is 2.5" x 3.5" and the package, including SigmaStudio, costs $195.