よくある質問(FAQ)
What regulatory standards address isolation products?
There are a wide variety of safety standards related to isolation at both the system and component levels, for various geographic regions, and for various applications. Shown below is a table summarizing commonly-used standards for the U.S., Europe, and International geographic regions.
| Application | U.S. | Europe | International |
|---|---|---|---|
| Industrial | UL 508 | EN 50178 | IEC 604 |
| Information Technology | UL 1950 | EN 60950 | IEC 950 |
| Medical | UL 2601-1 | EN 60601 | IEC 601 |
| Measurement and Control | UL 3111 | EN 61010-1 | IEC 1010-1 |
| Telecom | UL 1459 | EN 60950 | IEC 950 |
| Household | UL 8730-1 | EN 60065 | IEC 65 |
Table 1. Application-Level Standards
| Component | U.S. | Canada | Germany/Europe | International |
|---|---|---|---|---|
| Isolator | UL 1577 | Component Acceptance Notice #5 |
DIN EN60747-5-2 DIN V VDE V 0884-10 |
IEC 747-5 |
Table 2. Component-Level Standards
The standards that apply directly to isolation components are those of Table 2. The standards of Table 1 apply to applications that use isolation components. The designer of such an application must assure that the appropriate isolation component is selected such that compliance with the relevant application-level standard is ensured. However, the application-level standard is not directly applicable to the isolation component. Only the standards of Table 2 are imposed directly at the component level.