製品概要
機能と利点
- 2.5V to 5V Single-Supply Operation
- USB Audio Streaming (EV System)
- I2S, Left-Justified, or TDM Input
- Capacitive Charge Pump Boost Circuitry
- Fully Assembled and Tested
製品概要
The MAX98380 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98380 boosted Class-D audio amplifier. The EV system consists of the MAX98380 Development Board (DEV board), Analog Devices Audio Interface Board III (AUDINT3), and a USB cable.
It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. The MAX98380 supports standard I2S, left-justified, and TDM digital audio interfaces.
The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98380 DEV board requires one additional supply input, 2.5V to 5.5V (VBAT) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.
Applications
- Smartphones
- Smart Speakers
- IoT Devices
- Tablets
マーケット&テクノロジー
対象となる製品
関連資料
-
MAX98380EVSYS: Evaluation System for the MAX98380 Data Sheet (Rev. 0)2022/06/08PDF2M
-
MAX98380EVSYS Gerber Files - Design Files2022/10/10ZIP2M