製品概要
機能と利点
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% at Full Load
- Up to 96% Light Load Efficiency at 1A with DCM Enabled
- Inductor Valley Current Limit is Configured to 16A (R_SEL = R1 = 6.04kΩ)
- Programmable Switching Frequency from 400kHz to 900kHz
- Programmable Positive and Negative OCP Limit
- Programmable Reference Voltage with External Input Option
- Fast Transient Response with Quick PWM™ Architecture
- Differential Remote Sense with Open-Circuit Detection
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead Time Control
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
製品概要
アプリケーション
- DDRメモリ – VDDQ、VPP、およびVTT
- GPUコア電源
- I/Oおよびチップセット電源
- ポイントオブロード(POL)アプリケーション
- サーバ/マイクロサーバ
関連資料
-
MAX38803EVKIT: Evaluation Kit for the MAX38803 Data Sheet (Rev. 0)2020/10/19PDF663K
-
MAX38803EVKIT ODB Files - Design Files2022/10/10TGZ4M