製品概要

機能と利点

  • Wide 2.7V to 16V Input Voltage Range
  • 0.4V to 5.8V Output Voltage Range
  • Selectable: Switching Frequency, OCP Threshold, DEM Feature, DCM Mode, Voltage Loop Gain, and PMBus Address
  • High Efficiency and Power Density
  • Low Component Count
  • Proven PCB Layout
  • Fully Assembled and Tested for Basic Functionality

製品概要

The MAX20830 evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX20830/MAX20830T single-output, fully integrated, highly efficient, step-down DC-DC switching regulators with a PMBus™ interface. The MAX20830/MAX20830T have an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The devices also have an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency. The EV kit is capable of delivering up to 30A to the load. The EV kit package is a fully assembled and tested multilayer PCB implementation of high efficiency and high-power density.

The selection of key converter configuration parameters acting on two external resistors allows the design flexibility to match several application scenario requirements. Refer to the MAX20830 IC data sheet for detailed information regarding the description, features, benefits, and parameters.

対象となる製品