製品概要

機能と利点

  • On-board, wideband conical bias inductor based bias tee
  • End launch, 3.5 mm RF connectors
  • Through calibration path (depopulated)
  • 製品概要

    EV1HMC788ALP2 is one of two evaluation boards for HMC788ALP2E. It includes a wideband bias tee that uses a conical inductor. This circuit is mechanically more fragile than EV2HMC788ALP2 which uses bias tee made from surface mount inductors, capacitors and resistors but has superior electrical performance. EV1HMC788ALP2 is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the HMC788ALP2E. To calibrate board trace losses, a through calibration path is provided. The through calibration path must be populated with RF connectors before use. For more details on the EV1HMC788ALP2 evaluation board see the HMC788ALP2E data sheet.