製品概要
製品概要
The EVAL-ADXL377Z is a simple breakout board that allows quick evaluation of the performance of the ADXL377. The ADXL377 is a 3-axis analog-output accelerometer with ±200 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer. This page contains all the information related to the EVAL-ADXL377Z including documentation, pricing, and ordering information.
関連資料
-
UG-427: Evaluating the ADXL377 3-Axis Accelerometer2013/08/16PDF147 kB