製品概要
製品概要
The EVAL-ADV7281MAEBZ is an evaluation board for the ADV7281-MA. Analog video is fed into the Video Inputs (Ain1 to Ain8). The EVAL-ADV7281MAEBZ can receive analog video a variety of different formats.EVAL-ADV7281MAEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).
The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7281MAEBZ.
対象となる製品
関連資料
-
UG-637: ADV7280/ADV7281/ADV7282/ADV7283 Functionality and Features2014/05/23PDF1 M