製品概要
製品概要
The EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322x family with different power devices. It comes with an ADuM3221A installed.
,The EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322xThe EVAL-ADuM3221EBZ supports the ADuM3220/ ADuM3221 isolated gate drivers. It is compatible with IGBT/ MOSFETs in TO-263 or TO-252 packages. The evaluation board is ideal for evaluating the ADuM322x