製品概要
製品概要
The ADuCM322 is a dual-die stack system on-chip designed for diagnostic control on fixed wavelength laser optical module applications. It features a 16-bit (14-bit accurate) multichannel SAR ADC, an ARM® Cortex™-M3 processor, 8 voltage DACs, 4 current output DACs, and flash/EE memory packaged in a 6 mm × 6 mm 96 ball BGA package.
The ADuCM322 development system allows evaluation of ADuCM322 silicon. This quick start guide introduces the support features and the tools supplied with the evaluation kit. In addition, it shows and describes how to connect the evaluation hardware.
This guide works as a tutorial by providing a step-by-step account of how to download evaluation versions of third party software tools. Instructions are provided on how to load code examples that are supplied.
Working through this user guide (UG-910) brings users to a stage whereby they can start to generate and download their own user code for use in their own unique end-system requirements.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- An evaluation board (EVAL-ADuCM322EBZ) that facilitates performance evaluation of the device with a minimum of external components
- An Analog Devices, Inc., J-Link OB emulator (USBSWD/UART-EMUZ)
- 1 USB cable
- 1 installation DVD
関連資料
-
UG-910: ADuCM322 Development Systems Getting Started Tutorial (Rev. 0)2016/02/29PDF214 K