製品概要
製品概要
The ADRF6850-EVALZ evaluates the performance of the ADRF6850. The evaluation board contains the ADRF6850, a connector suited for the SDP-S controller board, power supply connectors, subminiature Version A (SMA) connectors, and on-board 13.5MHz reference oscillator. The ADRF6850-EVALZ requires an SDP-S controller board and a Labview-based software to program the ADRF6850.
The ADRF6850 evaluation board documentation provides additional information and should be consulted when using the evaluation board.
対象となる製品
関連資料
-
ADRF6850-EVALZ - Design Files2017/07/19ZIP3 M