製品概要
製品概要
The EVAL-ADM4168EEBZ allows easy and quick evaluation of the ADM4168E RS-422 dual transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for bus or logic signals and power. The evaluation board is easily configured by using jumper connections.The main device on the board, the ADM4168E, is designed for balanced transmission lines and complies with TIA/EIA-422-B. The differential driver outputs and receiver inputs feature electro-static discharge circuitry that provides protection up to ±15 kV. The ADM4168E operates from a single 5 V power supply.
関連資料
-
UG-464: Evaluating the ADM4168E ±15 kV ESD Protected Dual RS-422 Transceiver2015/02/14PDF279 kB