製品概要
製品概要
ADL5604-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. It requires 5 V/500 mA power supply for normal operation. The 5 V power supply should be connected to the vector leads, labeled VCC1 and GND1. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors. The board is configured for 2140 MHz operation, and provides the footprints for power down circuitry.
関連資料
-
ADL5604: 700 MHz to 2700 MHz 1 W RF Driver Amplifier Data Sheet (Rev. C)2009/04/23PDF656 K
-
ADL5604 Gerber Files2012/01/16ZIP279 kB