製品概要
製品概要
The ADIS16201/PCBZ is a breakout board that provides (1) ADIS16201CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16201CCCZ is a fully-calibrated, digital MEMS inclinometer, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16201CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
対象となる製品
関連資料
-
ADIS1620x/PCB Evaluation Board (Rev. PrA)2016/06/14PDF318 kB
-
LabVIEW Reference Design for ADIS16201, ADIS16203, ADIS162092016/06/10
-
Linux Reference Design for ADIS162012011/11/10WIKI