製品概要
機能と利点
- Full featured evaluation boards for the ADA4510-2, a dual-channel, low input bias current amplifier available in an 8-lead, standard small outline package (SOIC_N) and in a mini small outline package (MSOP)
- Enables quick prototyping
- User defined circuit configuration
- Edge mounted SMA connectors
- Connects easily to test equipment and other circuits
- Available provisions for photodiode sensors for quick evaluation
- Connections available for photodiode bias
- Guard traces to minimize leakage
製品概要
This user guide is designed to aid in the evaluation of the ADA4510-2. The EVAL-ADA4510-2ARZ and EVALADA4510-2ARMZ are evaluation boards used to test the ADA4510-2, a dual-channel, low input bias current amplifier that comes in an 8‑lead, standard small outline package (SOIC_N) and in a mini small outline package (MSOP). The EVAL-ADA4510-2ARZ and the EVAL-ADA4510-2ARMZ are hereafter referred to as the ADA4510-2 evaluation board in this user guide. The design of this evaluation board emphasizes simplicity and ease of use. Provisions are available on the board to interface easily to test equipment.
The ADA4510-2 evaluation board uses surface-mount components (SMT) in case size 0603, except for bypass capacitors and termination resistors. The ADA4510-2 evaluation board features a variety of unpopulated resistor and capacitor footprints that provide the user with multiple choices and extensive flexibility for different application circuits.
The evaluation board has provisions for photodiode sensors that allow for easy configuration of a transimpedance amplifier (TIA). The layout is optimized with provisions for guarding to ensure low leakage and low parasitic capacitance for TIA applications.
Additionally, the evaluation board has provisions to build different types of filters. For selecting specific component values and designing filters, refer to https://tools.analog.com/en/filterwizard/.
Full details about the part are available in the ADA4510-2 data sheet, which must be consulted when using the ADA4510-2 evaluation board.
はじめに
- EVAL-ADSP1802EBZ evaluation board
- 5 V adapter power supply