製品概要
機能と利点
- Full-featured evaluation board for the:
- AD7767
- AD7767-1
- AD7767-2
- CED compatible
- Standalone capability
- On-board analog buffering and voltage reference
- Various linking options
- PC software for control and data analysis when used with the EVAL-CED1Z
- Linearity Evaluation
製品概要
The AD7767 has a maximum output data rate of 128 KHz. The derivatives AD7767-2 operate at a max speed of 64 KHz, with the AD7767-2 offering a max speed of 32 KHz. The AD7767-1 and AD7767-2 versions digitally filter more rigorously, meaning that greater noise performance is achieved, trading off on output data rate.
All the AD7767 devices (AD7767, AD7767-1, AD7767-2) offer 18-bit linearity (3ppm).
Full details on the versions of the AD7767 are available in the AD7767 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this data sheet when using the evaluation board.
Please note: This Evaluation software was compiled in Windows 7 and compatibility with later OS is not guaranteed.
マーケット&テクノロジー
対象となる製品
関連資料
-
Evaluation Board for 24-Bit, 8.5mW,109dB, 128/64/32kSPs ADC (Rev. PrB)2013/11/12PDF1 M