製品概要
製品概要
The EVAL-AD7715-3EBZ is no longer available for ordering. Please see the AD7124-4 evaluation board. The AD7124-4 can be used in place of the AD7715. This part has lower current consumption, lower noise and many on-chip features such as reference buffers and an internal reference.
The EVAL-AD7715-3EBZ is a fully featured evaluation Board for the AD7715. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
関連資料
-
EVAL-AD7715-5EB: Evaluation Board for 16-Bit Sigma Delta ADC2013/07/31PDF216 kB