製品概要
製品概要
The Evaluation board for the AD5755-1 contains a SDP connection and software allowing the AD5755-1 to be controlled from a SDP board.The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
推奨システム動作環境
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
関連資料
-
UG-244: ダイナミック消費電力制御機能および HART 接続機能付、4 チャンネル、16 ビット、シリアル入力、4 mA~20 mA、電圧出力 DAC の評価用ボード2011/05/04PDF889 kB