製品概要
機能と利点
- Full Featured Evaluation Board
- On Board Reference and Buffers
- USB operation of IC
- PC Software for control of DACs
- Stand-alone operation
製品概要
The AD5372 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.対象となる製品
関連資料
-
Evaluation Board for AD5370/AD5372/AD53732012/12/07PDF232 kB