製品概要
機能と利点
- Full-featured in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
- Various test circuits
- Various ac/dc input signals
- PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
- PC software for control
製品概要
The AD5259 supports single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with superior low temperature coefficient performance.
In addition, the AD5259 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz. This interface can be used to read back the wiper register and EEPROM content.
The EVAL-MB-LV-SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5259 part can be found in the AD5259 data sheet.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- EVAL-AD5259DBZ board
- EVAL-MB-LV-SDZ motherboard
- CD that includes
- Self-installing software that allows users to control the board and exercise all functions of the device
- Electronic version of the AD5259 data sheet
- Electronic version of the UG-392 user guide
推奨システム動作環境
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
関連資料
-
UG-392: Evaluation Board for the AD5259 Digital Potentiometer2012/05/30PDF680 kB