製品概要
製品概要
Demonstration circuit 561 is a high current stepdown PolyPhaseTM converter featuring the LTC3731 three-phase synchronous buck controller. The input voltage is from 10V to 14V and output is 1.5V. DC561A-A can provide up to 180A output current with a 12-phase buck circuit, while DC561A-B is a 6-phase buck converter with up to 90A output current. An optional VID controller circuit is available on both DC561A-A and DC561A-B demo circuits for output voltage programming.
対象となる製品
関連資料
-
DC561A - Schematic2009/09/24PDF190K
-
DC561A - Demo Manual2009/09/24PDF1M
-
DC561A - Design File2009/09/24ZIP2M