製品概要
製品概要
Demonstration circuit 2708A is a 135V, high side switch featuring the LTC7001. The demo board is designed to switch a 5A output load from 0V up to 135V. This board offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.
対象となる製品
関連資料
-
DC2708A - Schematics2017/11/15PDF29K
-
DC2708A - Demo Board Manual2017/11/15PDF613K
-
DC2708A - Design Files2017/11/15ZIP1M