製品概要
製品概要
Demonstration circuit 2466A is a buck-boost 500mA charge pump with pin selectable output voltages and includes a watchdog timer featuring the LTC3246EMSE. The LTC3246 operates with a wide input voltage range from 2.7V to 38V and is engineered for diagnostic coverage for ISO 262262 compliant systems. The wide VIN operating range will allow the LTC3246 to provide up to 500mA sufficiently during an automotive cold crank.
対象となる製品
関連資料
-
DC2466A - Schematic2017/08/04PDF91K
-
DC2466A - Demo Manual2017/08/04PDF714K
-
DC2466A - Design Files2017/08/04ZIP2M