製品概要
製品概要
Demonstration circuit 2006A-A is a multiphase high power, high voltage step-up DC/DC converter featuring the LTC3862-2 boost controller. This demo board converts a 6V to 36V input voltage to a 50V output at up to 10A with four phases by utilizing and synchronizing two LTC3862-2 controller IC’s.
対象となる製品
関連資料
-
DC2006A - Schematic2015/04/03PDF129K
-
DC2006A-A - Demo Manual2015/04/03PDF409K
-
DC2006A - Design Files2015/04/03ZIP2M