製品概要
製品概要
Demonstration circuit 1937B is a supercapacitor charger and backup controller with supercapacitor health and system monitoring; featuring the LTC3350. The LTC3350 has a 10.8V to 20VIN, 5.3A buck supercapacitor charger, a 25W output backup boost controller and an input ideal diode to disconnect the input supply in backup mode. An output ideal diode allows the supercapacitors to supply the output when VCAP is above the set backup voltage. As the capacitor stack voltage drops down to the set output voltage, the LTC3350 will operate as a boost regulator to supply the output until the energy in the supercapacitors are depleted.
関連資料
-
DC1937B - Schematic2015/07/13PDF119K
-
DC1937B - Demo Manual2015/12/15PDF0M
-
DC1937B - Design Files2015/07/13ZIP4M